Swivel Castors (95010)

Swivel Castors (95010)
· Swivel castor housing with double ball bearing

· Sprockets with plain bearing

· Steel plate housing

· Polyamide rim

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95010-05018
95010-07525
95010-10025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
A
(mm)
R
(mm)
Permissible load
(kg)

9.14 €

1 4 Days 695018255040

11.55 €

1 4 Days 9875252865.560

16.66 €

1 4 Days 12110025338370

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing plain bearing
D1(mm) 11 D2(mm) 43

Tech Support