Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95010-050182 |
95010-075252 |
95010-100252 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | A (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
13.58 € | 1 | 4 Days | 69 | 50 | 18 | 25 | 50 | 40 | ||
16.05 € | 1 | 4 Days | 98 | 75 | 25 | 28 | 65.5 | 60 | ||
21.22 € | 1 | 4 Days | 121 | 100 | 25 | 33 | 83 | 70 |
Loading...
Caster Type | Plate Type Swivel | Wheel Material | Rubber | Fitting Material | Steel |
---|---|---|---|---|---|
Wheel bearing | Plain bearing | D1(mm) | 11 | D2(mm) | 43 |