Fixed Castors, electrically conductive (95010) (Part Numbers)

Fixed Castors, electrically conductive (95010)
· For protection from electrostatic charge

· Sprockets with plain bearing

· Steel plate housing

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95010-11050191
95010-11075251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Permissible load
(kg)

12.50 €

1 4 Days 69501930

19.25 €

1 4 Days 98752550

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing
D1(mm) 11

Tech Support