Fixed Castors (95012) (95012-080251)

Fixed Castors (95012) 95012-080251

Product Details:

Manufacturer part number: 95012-080251

Brand: NORELEM

Price: 23.07

Delivery time: 4 Days


Technical Data:

Mounting Height H: 111 mm

Wheel Dia. D: 80 mm

Wheel Width B: 25 mm

Permissible load: 60 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95012-080251

Part Number
95012-080251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Permissible load
(kg)

23.07 €

1 4 Days 111802560

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing plain bearing

This page is Fixed Castors (95012), part number 95012-080251.
You can find the detail information about specifications and dimensions on part number 95012-080251.

Variation of this product

Part Number
95012-100321
95012-125251
95012-125321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Permissible load
(kg)

25.83 €

1 4 Days 1361003290

26.69 €

1 4 Days 1611252580

28.14 €

1 4 Days 16112532100

Tech Support