Fixed castors, electrically conductive (95012) (95012-11080321)

Fixed castors, electrically conductive (95012) 95012-11080321

Product Details:

Manufacturer part number: 95012-11080321

Brand: NORELEM

Price: 32.47

Delivery time: 4 Days


Technical Data:

Mounting Height H: 111 mm

Wheel Dia. D: 80 mm

Permissible load: 65 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95012-11080321

Part Number
95012-11080321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Permissible load
(kg)

32.47 €

1 4 Days 1118065

Loading...

  1. 1

Basic information

Wheel Width B(mm) 32 Main material Thermoplastic Component material Steel
Wheel bearing plain bearing

This page is Fixed castors, electrically conductive (95012), part number 95012-11080321.
You can find the detail information about specifications and dimensions on part number 95012-11080321.

Variation of this product

Part Number
95012-11100321
95012-11125321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Permissible load
(kg)

38.67 €

1 4 Days 13610070

46.29 €

1 4 Days 16112580

Tech Support