Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95016-080251 |
95016-100301 |
95016-125381 |
95016-160401 |
95016-200501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.31 € | 1 | 4 Days | 102 | 80 | 25 | 9 | - | 60 | 85 | 100 | 80 | 50 | ||
28.14 € | 1 | 4 Days | 125 | 100 | 30 | 9 | - | 60 | 85 | 100 | 80 | 70 | ||
31.97 € | 1 | 4 Days | 150 | 125 | 37.5 | 9 | - | 60 | 85 | 100 | 80 | 100 | ||
55.05 € | 1 | 4 Days | 195 | 160 | 40 | 11 | 75 | 80 | 110 | 140 | 105 | 135 | ||
65.23 € | 1 | 4 Days | 235 | 200 | 50 | 11 | 75 | 80 | 110 | 140 | 105 | 205 |
Loading...
Main material | Rubber | Component material | Steel | Wheel bearing | roller bearing |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes