Swivel Castors (95016) (95016-12538)

Swivel Castors (95016) 95016-12538

Product Details:

Manufacturer part number: 95016-12538

Brand: NORELEM

Price: 40.67

Delivery time: 4 Days


Technical Data:

Mounting Height H: 150 mm

Wheel Dia. D: 125 mm

Wheel Width B: 37.5 mm

D1: 9 mm

A: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95016-12538

Part Number
95016-12538
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

40.67 €

1 4 Days 15012537.5940-608510080102.5100

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing roller bearing

This page is Swivel Castors (95016), part number 95016-12538.
You can find the detail information about specifications and dimensions on part number 95016-12538.

Variation of this product

Part Number
95016-08025
95016-10030
95016-16040
95016-20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

32.20 €

1 4 Days 1028025938-6085100807850

36.43 €

1 4 Days 12510030936-6085100808670

68.59 €

1 4 Days 1951604011607580110140105140135

77.74 €

1 4 Days 2352005011657580110140105165205

Tech Support