Swivel Castors with stop fix (95016)

Swivel Castors with stop fix (95016)
· Swivel castor housing with 2x ball bearing

· Wheels with roller bearing

· Steel plate housing

· Steel plate wheel rim

· Solid rubber tread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95016-080252
95016-100302
95016-125382
95016-160402
95016-200502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

57.37 €

1 4 Days 1028025938-6085100807850

61.81 €

1 4 Days 12510030936-6085100808670

66.03 €

1 4 Days 15012537.5940-608510080102.5100

103.76 €

1 4 Days 1951604011607580110140105140135

112.65 €

1 4 Days 2352005011657580110140105165205

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing roller bearing

Tech Support