Swivel Castors with stop fix, electrically conductive (95016) (95016-11160402)

Swivel Castors with stop fix, electrically conductive (95016) 95016-11160402

Product Details:

Manufacturer part number: 95016-11160402

Brand: NORELEM

Price: 129.33

Delivery time: 4 Days


Technical Data:

Mounting Height H: 195 mm

Wheel Dia. D: 160 mm

Wheel Width B: 40 mm

D1: 11 mm

A: 54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95016-11160402

Part Number
95016-11160402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

129.33 €

1 4 Days 1951604011547580110140105-134130

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing

This page is Swivel Castors with stop fix, electrically conductive (95016), part number 95016-11160402.
You can find the detail information about specifications and dimensions on part number 95016-11160402.

Variation of this product

Part Number
95016-11080322
95016-11100322
95016-11125322
95016-11200402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

49.05 €

1 4 Days 102803293855608510080767865

56.58 €

1 4 Days 1251003293655608510080768670

64.76 €

1 4 Days 150125329405560851008076102.580

144.35 €

1 4 Days 2352004011547580110140105-154160

Tech Support