Fixed Castors (95018) (95018-160501)

Fixed Castors (95018) 95018-160501

Product Details:

Manufacturer part number: 95018-160501

Brand: NORELEM

Price: 88.91

Delivery time: 4 Days


Technical Data:

Mounting Height H: 195 mm

Wheel Dia. D: 160 mm

Wheel Width B: 50 mm

D1: 11 mm

B1: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95018-160501

Part Number
95018-160501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

88.91 €

1 4 Days 19516050117580110140105350

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing roller bearing

This page is Fixed Castors (95018), part number 95018-160501.
You can find the detail information about specifications and dimensions on part number 95018-160501.

Variation of this product

Part Number
95018-100371
95018-125371
95018-200501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

42.78 €

1 4 Days 125100329-608510080170

51.68 €

1 4 Days 150125379-608510080200

110.54 €

1 4 Days 23520050117580110140105400

Tech Support