Swivel Castors (95020)

Swivel Castors (95020)
· Swivel castor housing with double ball bearing

· Wheels with ball bearing

· Steel plate housing

· Steel wheel rim

· Solid rubber tread, shock and impact resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95020-10040
95020-12550
95020-16050
95020-20050
95020-25060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

134.04 €

1 4 Days 1401004094560-851008095180

172.40 €

1 4 Days 1701255011558075110140105117.5280

228.68 €

1 4 Days 2021605011658075110140105145400

249.82 €

1 4 Days 2452005011708075110140105170500

345.12 €

1 4 Days 2952506011828075110140105207700

Loading...

  1. 1

Basic information

Main material Steel Component material Rubber Wheel bearing ball bearing

Tech Support