Fixed Castors (95024)

Fixed Castors (95024)
· Sprockets with plain bearing

· Steel plate housing

· Polyamide rim

· Polyurethane tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95024-100351
95024-125351
95024-150401
95024-200501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

34.75 €

1 4 Days 12510035960-8510080200

49.13 €

1 4 Days 15012540960-8510080200

66.28 €

1 4 Days 19015045118075110140105400

102.92 €

1 4 Days 23520050118075110140105400

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing plain bearing

Tech Support