Swivel Castors with "stop-top" (95028) (95028-100402)

Swivel Castors with "stop-top" (95028) 95028-100402

Product Details:

Manufacturer part number: 95028-100402

Brand: NORELEM

Price: 129.57

Delivery time: 4 Days


Technical Data:

Mounting Height H: 130 mm

Wheel Dia. D: 100 mm

Wheel Width B: 40 mm

D1: 9 mm

A: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95028-100402

Part Number
95028-100402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

129.57 €

1 4 Days 1301004094560-851008095250

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing ball bearing

This page is Swivel Castors with "stop-top" (95028), part number 95028-100402.
You can find the detail information about specifications and dimensions on part number 95028-100402.

Variation of this product

Part Number
95028-125402
95028-160502
95028-200502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

142.91 €

1 4 Days 1551254094860-8510080110.5250

232.89 €

1 4 Days 2021605011638075110140105143550

260.45 €

1 4 Days 2452005011708075110140105170800

Tech Support