Fixed Castors (95030) (95030-160501)

Fixed Castors (95030) 95030-160501

Product Details:

Manufacturer part number: 95030-160501

Brand: NORELEM

Price: 256.18

Delivery time: 4 Days


Technical Data:

Mounting Height H: 202 mm

Wheel Dia. D: 160 mm

Permissible load: 700 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95030-160501

Part Number
95030-160501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Permissible load
(kg)

256.18 €

1 4 Days 202160700

Loading...

  1. 1

Basic information

Wheel Width B(mm) 50 Main material Polyurethane Component material Steel
Wheel bearing ball bearing D1(mm) 11 B1(mm) 80
B2(mm) 75 B3(mm) 110 L(mm) 140
L1(mm) 105

This page is Fixed Castors (95030), part number 95030-160501.
You can find the detail information about specifications and dimensions on part number 95030-160501.

Variation of this product

Part Number
95030-125501
95030-200501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Permissible load
(kg)

197.13 €

1 4 Days 170125500

285.84 €

1 4 Days 245200900

Tech Support