Swivel Castors with "stop-top" (95030) (95030-125502)

Swivel Castors with "stop-top" (95030) 95030-125502

Product Details:

Manufacturer part number: 95030-125502

Brand: NORELEM

Price: 296.41

Delivery time: 4 Days


Technical Data:

Mounting Height H: 170 mm

Wheel Dia. D: 125 mm

A: 55 mm

R: 117.5 mm

Permissible load: 500 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95030-125502

Part Number
95030-125502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
A
(mm)
R
(mm)
Permissible load
(kg)

296.41 €

1 4 Days 17012555117.5500

Loading...

  1. 1

Basic information

Wheel Width B(mm) 50 Main material Polyurethane Component material Steel
Wheel bearing ball bearing D1(mm) 11 B1(mm) 80
B2(mm) 75 B3(mm) 110 L(mm) 140
L1(mm) 105

This page is Swivel Castors with "stop-top" (95030), part number 95030-125502.
You can find the detail information about specifications and dimensions on part number 95030-125502.

Variation of this product

Part Number
95030-160502
95030-200502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
A
(mm)
R
(mm)
Permissible load
(kg)

364.14 €

1 4 Days 20216065145700

402.26 €

1 4 Days 24520070170900

Tech Support