Manufacturer part number: 95032-200502
Brand: NORELEM
Price: 597.08 €
Delivery time: 4 Days
Mounting Height H: 245 mm
Wheel Dia. D: 200 mm
Wheel Width B: 50 mm
D1: 11 mm
A: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95032-200502
Part Number
|
---|
95032-200502 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
597.08 € | 1 | 4 Days | 245 | 200 | 50 | 11 | 60 | 80 | 75 | 110 | 140 | 105 | 160 | 1000 | 6.0610 |
Loading...
Main material | Polyurethane | Component material | Steel | Wheel bearing | ball bearing |
---|---|---|---|---|---|
Item | Swivel castor | Kind of fastening | mounting plate | Version 1 | with stop-top locking system |
RoHS | yes |
This page is Swivel Castors with "stop-top" (95032), part number 95032-200502.
You can find the detail information about specifications and dimensions on part number 95032-200502.
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
95032-160502 |
95032-250602 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
567.43 € | 1 | 4 Days | 205 | 160 | 50 | 11 | 55 | 80 | 75 | 110 | 140 | 105 | 135 | 700 | 5.2350 | ||
800.30 € | 1 | 4 Days | 305 | 250 | 60 | 14 | 75 | 105 | - | 140 | 175 | 140 | 200 | 1350 | 11.3800 |