Fixed Castors (95036)

Fixed Castors (95036)
· Sprockets with plain bearing

· Steel plate housing

· Polyamide wheel, abrasion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95036-100371
95036-125401
95036-150501
95036-200501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

35.55 €

1 4 Days 14010037960-8510080280

40.67 €

1 4 Days 16512540960-8510080300

68.79 €

1 4 Days 19715050118075110140105400

92.93 €

1 4 Days 24520050118075110140105600

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel Wheel bearing plain bearing

Tech Support