Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95040-075321 |
95040-075324 |
95040-100371 |
95040-100374 |
95040-125401 |
95040-125404 |
95040-150501 |
95040-150504 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Wheel bearing | D1 (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.72 € | 1 | 4 Days | 118 | 75 | 32 | Plain bearing | 9 | 60 | - | 85 | 100 | 80 | 300 | ||
80.88 € | 1 | 4 Days | 118 | 75 | 32 | Ball bearing | 9 | 60 | - | 85 | 100 | 80 | 300 | ||
50.18 € | 1 | 4 Days | 140 | 100 | 37 | Plain bearing | 9 | 60 | - | 85 | 100 | 80 | 500 | ||
98.66 € | 1 | 4 Days | 140 | 100 | 37 | Ball bearing | 9 | 60 | - | 85 | 100 | 80 | 500 | ||
70.95 € | 1 | 4 Days | 165 | 125 | 40 | Plain bearing | 9 | 60 | - | 85 | 100 | 80 | 700 | ||
122.79 € | 1 | 4 Days | 165 | 125 | 40 | Ball bearing | 9 | 60 | - | 85 | 100 | 80 | 700 | ||
92.52 € | 1 | 4 Days | 197 | 150 | 50 | Plain bearing | 11 | 80 | 75 | 110 | 140 | 105 | 800 | ||
134.04 € | 1 | 4 Days | 197 | 150 | 50 | Ball bearing | 11 | 80 | 75 | 110 | 140 | 105 | 800 |
Loading...
Caster Type | Plate Type Fixed | Wheel Material | Polyamide | Fitting Material | Steel |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Wheel bearing
D1(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes