Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95026-101000402 |
95026-101250402 |
95026-101500402 |
95026-101600502 |
95026-102000502 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | L2 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.96 € | 1 | 4 Days | 125 | 100 | 40 | 9 | 36 | 60 | 55 | 85 | 100 | 80 | 76 | 86 | 150 | ||
132.63 € | 1 | 4 Days | 150 | 125 | 40 | 9 | 40 | 60 | 55 | 85 | 100 | 80 | 76 | 102.5 | 150 | ||
239.25 € | 1 | 4 Days | 190 | 150 | 50 | 11 | 54 | 80 | 75 | 110 | 140 | 105 | - | 129 | 280 | ||
239.97 € | 1 | 4 Days | 195 | 160 | 50 | 11 | 54 | 80 | 75 | 110 | 140 | 105 | - | 134 | 300 | ||
297.56 € | 1 | 4 Days | 235 | 200 | 50 | 11 | 54 | 80 | 75 | 110 | 140 | 105 | - | 154 | 300 |
Loading...
Main material | Rubber | Component material | Steel | Wheel bearing | ball bearing |
---|---|---|---|---|---|
Version 2 | with soft rubber tyres |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
L2(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes