Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0591.125117
Main material | Steel | Form | A | Version 1 | smooth version |
---|---|---|---|---|---|
Version 2 | hardened | Item | Insert | B=Width(mm) | 17 |
B1(mm) | 11 | H(mm) | 9.2 | RoHS | true |
This page is Inserts for stepped jaws Form A (K0591), part number K0591.125117.
You can find the detail information about specifications and dimensions on part number K0591.125117.
Part Number |
---|
K0591.065117 |
K0591.080117 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight (kg) |
---|---|---|---|---|---|---|
56.32 € | 1 | 4 Days | 65 | 0.0607 | ||
63.71 € | 1 | 4 Days | 80 | 0.0600 |