Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0598.0651 |
K0598.0801 |
K0598.1251 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | H (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
54.63 € | 1 | 4 Days | 7.5 | 20 | 10 | 66 | 34 | 0.0763 | ||
60.15 € | 1 | 4 Days | 7.5 | 25 | 12.5 | 81 | 38 | 0.1235 | ||
58.39 € | 1 | 4 Days | 11.5 | 40 | 20 | 126 | 60 | 0.4543 |
Loading...
Main material | Steel | Form | A | Version 1 | for centric clamp |
---|---|---|---|---|---|
Version 2 | smooth | Item | Screw-On Jaw | RoHS | true |
Configure
Basic Attributes
B=Width(mm)
H(mm)
H1(mm)
L=Length(mm)
L1(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes