Jaw pads for centric vice 65-80-125 mm, Form C, cross-serrated (K0598)

Jaw pads for centric vice 65-80-125 mm, Form C, cross-serrated (K0598)
· Suitable for attachment jaws, stepped

· For blank or pre-machined workpieces

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0598.0653
K0598.0803
K0598.1253
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
Weight
(kg)

74.75 €

1 4 Days 7.5201066340.0785

60.89 €

1 4 Days 7.52512.581380.1135

99.59 €

1 4 Days 11.54020126600.4185

Loading...

  1. 1

Basic information

Main material Steel Form C Version 1 for centric clamp
Version 2 serrated Item Screw-On Jaw RoHS true

Tech Support