Baseplates, grey cast iron with grid holes (K0800) (K0800.21240060)

Baseplates, grey cast iron with grid holes (K0800) K0800.21240060

Product Details:

Manufacturer part number: K0800.21240060

Brand: KIPP

Price: 2,450.65

Delivery time: 4 Days


Technical Data:

B=Width: 400 mm

D=Reamed hole: 12 mm

D1=Thread: M12

D2=Internal diameter: 30 mm

L=Length: 600 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0800.21240060

Part Number
K0800.21240060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D=Reamed hole
(mm)
D1=Thread D2=Internal diameter
(mm)
L=Length
(mm)
L6
(mm)
N1=No. of grid holes NB= No. across NL=No. lengthwise Weight
(kg)

2,450.65 €

1 4 Days 40012M12306005009671190.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form B Version 1 with grid holes
Item Baseplate H=Height(mm) 50 RoHS true

Tech Support