Baseplates, grey cast iron with T-slots (K0800) (K0800.31440080)

Baseplates, grey cast iron with T-slots (K0800) K0800.31440080

Product Details:

Manufacturer part number: K0800.31440080

Brand: KIPP

Price: 2,940.55

Delivery time: 4 Days


Technical Data:

B=Width: 400 mm

BN=Slot width: 14 mm

H=Height: 60 mm

H4=Height: 23 mm

L=Length: 800 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0800.31440080

Part Number
K0800.31440080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
BN=Slot width
(mm)
H=Height
(mm)
H4=Height
(mm)
L=Length
(mm)
L6
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

2,940.55 €

1 4 Days 40014602380070037117.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form C Version 1 with T-slot
Item Baseplate D2=Internal diameter(mm) 30 L9(mm) 100
RoHS true

This page is Baseplates, grey cast iron with T-slots (K0800), part number K0800.31440080.
You can find the detail information about specifications and dimensions on part number K0800.31440080.

Variation of this product

Part Number
K0800.31440060
K0800.31445090
K0800.31450060
K0800.31450100
K0800.31460060
K0800.31460120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
BN=Slot width
(mm)
H=Height
(mm)
H4=Height
(mm)
L=Length
(mm)
L6
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

2,279.30 €

1 4 Days 40014602360050035105

3,504.05 €

1 4 Days 45014602390080038168.0000

2,745.05 €

1 4 Days 50014602360050045115.0000

4,411.40 €

1 4 Days 500146023100090049198.0000

3,234.95 €

1 4 Days 60014602360050055130.0000

6,199.65 €

1 4 Days 60014602312001100511264.0000

Tech Support