Manufacturer part number: K0801.2124040
Brand: KIPP
Price: 1,624.95 €
Delivery time: 4 Days
Number of fastening holes: 5
D=Reamed hole: 12 mm
D1=Thread: M12
H=Height: 40 mm
H2: 370 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0801.2124040
Part Number
|
---|
K0801.2124040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of fastening holes | D=Reamed hole (mm) | D1=Thread | H=Height (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L2 (mm) | N1=No. of grid holes | NB= No. across | NL=No. lengthwise | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,624.95 € | 1 | 4 Days | 5 | 12 | M12 | 40 | 370 | 370 | 400 | 350 | 58 | 7 | 7 | 42.0000 |
Loading...
Main material | GJL300 | Form | B | Version 1 | with grid holes |
---|---|---|---|---|---|
Item | Interchangeable Subplate | RoHS | true |
This page is Interchangeable subplates, grey cast iron with grid holes (K0801), part number K0801.2124040.
You can find the detail information about specifications and dimensions on part number K0801.2124040.
Configure
Basic Attributes
Type
Number of fastening holes
D=Reamed hole(mm)
D1=Thread
H=Height(mm)
H2(mm)
H3(mm)
L=Length(mm)
L2(mm)
N1=No. of grid holes
NB= No. across
NL=No. lengthwise
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0801.2125050 |
K0801.2126363 |
K0801.2128080 |
K0801.2164040 |
K0801.2165050 |
K0801.2166363 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of fastening holes | D=Reamed hole (mm) | D1=Thread | H=Height (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L2 (mm) | N1=No. of grid holes | NB= No. across | NL=No. lengthwise | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,295.40 € | 1 | 4 Days | 7 | 12 | M12 | 40 | 470 | 470 | 500 | 450 | 94 | 9 | 9 | 69.0000 | ||
3,249.90 € | 1 | 4 Days | 7 | 12 | M12 | 40 | 585 | 600 | 630 | 580 | 138 | 11 | 11 | 108.0000 | ||
5,571.75 € | 1 | 4 Days | 7 | 12 | M12 | 50 | 770 | 770 | 800 | 750 | 250 | 15 | 15 | 220.0000 | ||
1,651.40 € | 1 | 4 Days | 5 | 16 | M16 | 40 | 370 | 370 | 400 | 350 | 58 | 7 | 7 | 41.0000 | ||
2,347.15 € | 1 | 4 Days | 7 | 16 | M16 | 40 | 470 | 470 | 500 | 450 | 90 | 9 | 9 | 67.0000 | ||
3,326.95 € | 1 | 4 Days | 7 | 16 | M16 | 40 | 585 | 600 | 630 | 580 | 138 | 11 | 11 | 105 |