Tombstones, grey cast iron, double-sided, with pre-machined clamping faces (K0803) (K0803.100080080)

Tombstones, grey cast iron, double-sided, with pre-machined clamping faces (K0803) K0803.100080080

Product Details:

Manufacturer part number: K0803.100080080

Brand: KIPP

Price: 7,449.70

Delivery time: 4 Days


Technical Data:

D2=Internal diameter: 25 mm

D3=Fastening hole: M16

D4=Fastening hole: M16

D5=Thread: M16

H=Height: 800 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0803.100080080

Part Number
K0803.100080080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
L11
(mm)
Weight
(kg)

7,449.70 €

1 4 Days 25M16M16M168005018800301640600400400300135-25675.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form A Version 1 double sided
Version 2 with pre-machined clamping faces Item Angle Plate RoHS true

This page is Tombstones, grey cast iron, double-sided, with pre-machined clamping faces (K0803), part number K0803.100080080.
You can find the detail information about specifications and dimensions on part number K0803.100080080.

Variation of this product

Part Number
K0803.100050060
K0803.100050075
K0803.100063070
K0803.100080100
K0803.100100100
K0803.100100125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
L11
(mm)
Weight
(kg)

3,601.80 €

1 4 Days 20M16M12M166005018500201400200-25020075-25270.0000

4,386.10 €

1 4 Days 20M16M12M167505018500201400200-25020075-25350.0000

5,268.15 €

1 4 Days 25M16M16M167005018630251500400-315200100-25445.0000

9,287.40 €

1 4 Days 25M16M16M1610005018800301640600400400300135-25815.0000

11,859.95 €

1 4 Days 25M20M20M16100055181000351800600200500400165400251162.0000

14,286.45 €

1 4 Days 25M20M20M16125055181000351800600200500400165400251377.0000

Tech Support