Manufacturer part number: K0811.14216050
Brand: KIPP
Price: 190.85 €
Delivery time: 4 Days
A: 50 mm
B hole for DIN 912 screw: M16
C: M16 mm
D: 33 mm
E: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0811.14216050
Form | E | Item | Riser Block | F(mm) | 85 |
---|---|---|---|---|---|
G | 50 | RoHS | true |
This page is Precision riser blocks Form E (K0811), part number K0811.14216050.
You can find the detail information about specifications and dimensions on part number K0811.14216050.
Configure
Basic Attributes
Type
A(mm)
B hole for DIN 912 screw
C(mm)
D(mm)
E(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0811.14212025 |
K0811.14212032 |
K0811.14212040 |
K0811.14212050 |
K0811.14216025 |
K0811.14216032 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B hole for DIN 912 screw | C (mm) | D (mm) | E (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
168.38 € | 1 | 4 Days | 25 | M12 | M12 | 12 | 25 | 1.2080 | ||
173.51 € | 1 | 4 Days | 32 | M12 | M12 | 19 | 25 | 1.5200 | ||
182.69 € | 1 | 4 Days | 40 | M12 | M12 | 27 | 30 | 1.9500 | ||
186.79 € | 1 | 4 Days | 50 | M12 | M12 | 37 | 30 | 2.4540 | ||
168.38 € | 1 | 4 Days | 25 | M16 | M16 | 8 | 25 | 1.0050 | ||
173.51 € | 1 | 4 Days | 32 | M16 | M16 | 15 | 32 | 1.2890 |