Tombstones, grey cast iron, double-sided, with grid holes (K0803)

Tombstones, grey cast iron, double-sided, with grid holes (K0803)
· Base element for system construction

· Hardened locating and tapped bushes

· Grid spacing 50 mm

· Precision-machined support and clamping faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0803.212030050
K0803.212040050
K0803.212040065
K0803.212050060
K0803.212050075
K0803.212063070
K0803.212063085
K0803.212080080
K0803.212080100
K0803.212100100
K0803.212100125
K0803.216030050
K0803.216040050
K0803.216040065
K0803.216050060
K0803.216050075
K0803.216063070
K0803.216063085
K0803.216080080
K0803.216080100
K0803.216100100
K0803.216100125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of grid holes D=Reamed hole
(mm)
D1=Thread D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
L11
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

3,111.90 €

1 4 Days 9612M1220M12M10M12500501530080250200-15010040-075110.0000

3,651.25 €

1 4 Days 12812M1220M16M12M16500501840015032030020020015055-2577165.0000

5,048.50 €

1 4 Days 17612M1220M16M12M16650501840015032030020020015055-25107210.0000

5,268.15 €

1 4 Days 20012M1220M16M12M166005018500200400200-25020075-2599265.0000

7,131.15 €

1 4 Days 26012M1220M16M12M167505018500200400200-25020075-25129335.0000

7,645.20 €

1 4 Days 28812M1225M16M16M167005018630250500400-315200100-251111435.0000

10,218.90 €

1 4 Days 36012M1225M16M16M168505018630250500400-315200100-251411515.0000

10,537.45 €

1 4 Days 42012M1225M16M16M168005018800300640600400400300135-251314660.0000

14,531.40 €

1 4 Days 54012M1225M16M16M1610005018800300640600400400300135-251714800.0000

17,545.55 €

1 4 Days 68412M1225M20M20M161000551810003508006002005004001654002517181158.0000

21,564.80 €

1 4 Days 87412M1225M20M20M161250551810003508006002005004001654002522181375.0000

3,111.90 €

1 4 Days 9616M1620M12M10M12500501530080250200-15010040-075105

3,700.70 €

1 4 Days 12816M1620M16M12M16500501840015032030020020015055-2577160.0000

5,146.25 €

1 4 Days 17616M1620M16M12M16650501840015032030020020015055-25107205.0000

5,367.05 €

1 4 Days 20016M1620M16M12M166005018500200400200-25020075-2599260.0000

7,278.35 €

1 4 Days 26016M1620M16M12M167505018500200400200-25020075-25129330.0000

7,792.40 €

1 4 Days 28816M1625M16M16M167005018630250500400-315200100-251111430.0000

10,366.10 €

1 4 Days 36016M1625M16M16M168505018630250500400-315200100-251411505.0000

10,732.95 €

1 4 Days 42016M1625M16M16M168005018800300640600400400300135-251314650.0000

14,800.50 €

1 4 Days 54016M1625M16M16M1610005018800300640600400400300135-251714790.0000

17,864.10 €

1 4 Days 68416M1625M20M20M161000551810003508006002005004001654002517181158.0000

21,931.65 €

1 4 Days 87416M1625M20M20M161250551810003508006002005004001654002522181375.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form B Version 1 double sided
Version 2 with grid holes Item Angle Plate RoHS true

Tech Support