Tombstones, grey cast iron, double-sided, with T-slots (K0803) (K0803.314040050)

Tombstones, grey cast iron, double-sided, with T-slots (K0803) K0803.314040050

Product Details:

Manufacturer part number: K0803.314040050

Brand: KIPP

Price: 3,430.45

Delivery time: 4 Days


Technical Data:

BN=Slot width: 14 mm

D2=Internal diameter: 20 mm

D3=Fastening hole: M16

D4=Fastening hole: M12

H=Height: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0803.314040050

Part Number
K0803.314040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BN=Slot width
(mm)
D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole H=Height
(mm)
H1
(mm)
H4=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
L9=T-slot distance
(mm)
NB= No. across Weight
(kg)

3,430.45 €

1 4 Days 1420M16M12500502340015032030020020015055-1003170.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form C Version 1 double sided
Version 2 with T-slot Item Angle Plate D5=Thread M16
H3(mm) 18 L11(mm) 25 RoHS true

This page is Tombstones, grey cast iron, double-sided, with T-slots (K0803), part number K0803.314040050.
You can find the detail information about specifications and dimensions on part number K0803.314040050.

Variation of this product

Part Number
K0803.314040065
K0803.314050060
K0803.314050075
K0803.314063070
K0803.314063085
K0803.314080080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BN=Slot width
(mm)
D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole H=Height
(mm)
H1
(mm)
H4=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
L9=T-slot distance
(mm)
NB= No. across Weight
(kg)

4,557.45 €

1 4 Days 1420M16M12650502340015032030020020015055-1004220.0000

5,219.85 €

1 4 Days 1420M16M126005023500200400200-25020075-1004290.0000

6,371.00 €

1 4 Days 1420M16M127505023500200400200-25020075-1005353.0000

7,400.25 €

1 4 Days 1425M16M167005023630250500400-315200100-1254440.0000

8,919.40 €

1 4 Days 1425M16M168505023630250500400-315200100-1255515.0000

9,850.90 €

1 4 Days 1425M16M168005023800300640600400400300135-1504670.0000

Tech Support