Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0804.14045 |
K0804.15055 |
K0804.16369 |
K0804.18086 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Internal diameter (mm) | D4=Fastening hole | H=Height (mm) | H1 (mm) | H2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | L7 (mm) | L10 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,719.75 € | 1 | 4 Days | 20 | M12 | 450 | 50 | 70 | 400 | 130 | 320 | 300 | 200 | 200 | 150 | 55 | 350 | 125.0000 | ||
3,406.30 € | 1 | 4 Days | 20 | M12 | 550 | 55 | 75 | 500 | 150 | 400 | 200 | - | 250 | 200 | 75 | 450 | 178.0000 | ||
5,341.75 € | 1 | 4 Days | 25 | M16 | 690 | 60 | 80 | 630 | 220 | 500 | 400 | - | 315 | 200 | 100 | 580 | 350.0000 | ||
7,376.10 € | 1 | 4 Days | 25 | M16 | 860 | 60 | 80 | 800 | 250 | 640 | 600 | 400 | 400 | 300 | 135 | 750 | 515.0000 |
Loading...
Main material | GJL300 | Version 1 | double sided | Version 2 | for interchangeable subplates |
---|---|---|---|---|---|
Item | Angle Plate | D3=Fastening hole | M16 | D5=Thread | M16 |
RoHS | true |
Configure
Basic Attributes
D2=Internal diameter(mm)
D4=Fastening hole
H=Height(mm)
H1(mm)
H2(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
L6(mm)
L7(mm)
L10(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes