Workholding cubes, grey cast iron with T-slots (K0805) (K0805.314040050)

Workholding cubes, grey cast iron with T-slots (K0805) K0805.314040050

Product Details:

Manufacturer part number: K0805.314040050

Brand: KIPP

Price: 3,504.05

Delivery time: 4 Days


Technical Data:

BN=Slot width: 14 mm

D2=Internal diameter: 20 mm

D3=Fastening hole: M16

D4=Fastening hole: M12

H=Height: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0805.314040050

Part Number
K0805.314040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BN=Slot width
(mm)
D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole H=Height
(mm)
H1
(mm)
H4=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L9=T-slot distance
(mm)
NB= No. across Weight
(kg)

3,504.05 €

1 4 Days 1420M16M125005023400250320300200200150551003160.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form C Version 1 with T-slot
Item Cube Tombstone D5=Thread M16 H3(mm) 18
L11(mm) 25 RoHS true

This page is Workholding cubes, grey cast iron with T-slots (K0805), part number K0805.314040050.
You can find the detail information about specifications and dimensions on part number K0805.314040050.

Variation of this product

Part Number
K0805.314040065
K0805.314050060
K0805.314050075
K0805.314063070
K0805.314063085
K0805.314080080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BN=Slot width
(mm)
D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole H=Height
(mm)
H1
(mm)
H4=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L9=T-slot distance
(mm)
NB= No. across Weight
(kg)

4,925.45 €

1 4 Days 1420M16M126505023400250320300200200150551004200.0000

4,827.70 €

1 4 Days 1420M16M126005023500300400200-250200751004270.0000

6,714.85 €

1 4 Days 1420M16M127505023500300400200-250200751005300.0000

7,253.05 €

1 4 Days 1425M16M167005030630350500400-3152001001254375.0000

9,042.45 €

1 4 Days 1425M16M168505023630350500400-3152001001255460.0000

10,193.60 €

1 4 Days 1425M16M1680050238005006406004004003001351504655.0000

Tech Support