Manufacturer part number: K0806.1004040
Brand: KIPP
Price: 1,053.40 €
Delivery time: 4 Days
D4=Fastening hole: M12
L=Length: 400 mm
L2: 320 mm
L3: 300 mm
L4: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0806.1004040
Part Number
|
---|
K0806.1004040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4=Fastening hole | L=Length (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | L7 (mm) | L10 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,053.40 € | 1 | 4 Days | M12 | 400 | 320 | 300 | 200 | 200 | 150 | 55 | - | 57.0000 |
Loading...
Main material | GJL300 | Form | A | Version 1 | with pre-machined clamping faces |
---|---|---|---|---|---|
Item | Subplate | D3=Fastening hole | M16 | H=Height(mm) | 50 |
RoHS | true |
This page is Subplates, grey cast iron with pre-machined clamping faces (K0806), part number K0806.1004040.
You can find the detail information about specifications and dimensions on part number K0806.1004040.
Configure
Basic Attributes
L10(mm)
Type
D4=Fastening hole
L=Length(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
L6(mm)
L7(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0806.1005050 |
K0806.1006363 |
K0806.1008080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D4=Fastening hole | L=Length (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | L7 (mm) | L10 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,421.40 € | 1 | 4 Days | M12 | 500 | 400 | 200 | - | 250 | 200 | 75 | - | 88.0000 | ||
2,034.35 € | 1 | 4 Days | M16 | 630 | 500 | 400 | 200 | 315 | 200 | 100 | - | 140.0000 | ||
3,014.15 € | 1 | 4 Days | M16 | 800 | 640 | 600 | 400 | 400 | 300 | 135 | 320 | 225.0000 |