Manufacturer part number: K0807.212231040
Brand: KIPP
Price: 870.55 €
Delivery time: 4 Days
Number of fastening holes: 8
Number of grid holes: 14
B: 230 mm
D=Reamed hole: 12 mm
D1=Thread: M12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0807.212231040
Part Number
|
---|
K0807.212231040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of fastening holes | Number of grid holes | B (mm) | D=Reamed hole (mm) | D1=Thread | D3=Fastening hole | H (mm) | NB= No. across | NL=No. lengthwise | Weight (kg) | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
870.55 € | 1 | 4 Days | 8 | 14 | 230 | 12 | M12 | M12 | 400 | 6 | 3 | 19.0000 | true |
Loading...
Main material | GJL300 | Form | B | Version 1 | with grid holes |
---|---|---|---|---|---|
Version 2 | single sided | Item | Angle Plate | L(mm) | 100 |
This page is Angle plates, grey cast iron, narrow with grid holes (K0807), part number K0807.212231040.
You can find the detail information about specifications and dimensions on part number K0807.212231040.
Configure
Basic Attributes
Type
Number of fastening holes
Number of grid holes
B(mm)
D=Reamed hole(mm)
D1=Thread
D3=Fastening hole
H(mm)
NB= No. across
NL=No. lengthwise
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0807.212181030 |
K0807.212281050 |
K0807.216181030 |
K0807.216231040 |
K0807.216281050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of fastening holes | Number of grid holes | B (mm) | D=Reamed hole (mm) | D1=Thread | D3=Fastening hole | H (mm) | NB= No. across | NL=No. lengthwise | Weight (kg) | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
709.55 € | 1 | 4 Days | 6 | 10 | 180 | 12 | M12 | M12 | 300 | 4 | 2 | 11.7900 | true | ||
934.95 € | 1 | 4 Days | 10 | 18 | 280 | 12 | M12 | M12 | 500 | 8 | 4 | - | - | ||
741.75 € | 1 | 4 Days | 6 | 10 | 180 | 16 | M16 | M16 | 300 | 4 | 2 | 13.0000 | true | ||
902.75 € | 1 | 4 Days | 8 | 14 | 230 | 16 | M16 | M16 | 400 | 6 | 3 | - | - | ||
999.35 € | 1 | 4 Days | 10 | 18 | 280 | 16 | M16 | M16 | 500 | 8 | 4 | - | - |