Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0809.10012598125
Main material | GJL300 | Form | A | Version 1 | Mini |
---|---|---|---|---|---|
Version 2 | with pre-machined clamping faces | Item | Bracket | B=Width(mm) | 98 |
H=Height(mm) | 125 | L=Length(mm) | 125 | Weight(kg) | 6.0000 |
RoHS | true |
This page is Mini tooling blocks, grey cast iron with pre-machined clamping faces (K0809), part number K0809.10012598125.
You can find the detail information about specifications and dimensions on part number K0809.10012598125.