Tooling blocks, grey cast iron with grid holes (K0809)

Tooling blocks, grey cast iron with grid holes (K0809)
· Base element for system construction

· Hardened locating and tapped bushes

· Grid spacing 50 mm

· Ground support and clamping faces

· Compatible with basic elements with grid holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0809.212201515
K0809.212251520
K0809.2122515201
K0809.216201515
K0809.2162515201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of fastening holes D=Reamed hole
(mm)
D1=Thread D3=Fastening hole H=Height
(mm)
L=Length
(mm)
N1=No. of grid holes Weight
(kg)
PL Edelstahl

645.15 €

1 4 Days 1012M12M121502001521.1900-

838.35 €

1 4 Days 1412M12M122002502128.0000-

838.35 €

1 4 Days 1412M12M122002502128.0000false

709.55 €

1 4 Days 1016M16M161502001523.7000-

902.75 €

1 4 Days 1416M16M162002502130.0000false

Loading...

  1. 1

Basic information

Main material GJL300 Form B Version 1 with grid holes
Item Bracket B=Width(mm) 150 RoHS true

Tech Support