Round positioning plates (K0812) (K0812.24212020)

Round positioning plates (K0812) K0812.24212020

Product Details:

Manufacturer part number: K0812.24212020

Brand: KIPP

Price: 78.07

Delivery time: 4 Days


Technical Data:

A: 20 mm

B: 80 mm

C: M12 mm

D: 20 mm

E: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0812.24212020

Part Number
K0812.24212020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
R1
(mm)
R2
(mm)
Weight
(kg)

78.07 €

1 4 Days 2080M122014501070.4916

Loading...

  1. 1

Basic information

Main material High carbon steel Item Round Positioning Plate F(mm) 7
G 50 RoHS true

This page is Round positioning plates (K0812), part number K0812.24212020.
You can find the detail information about specifications and dimensions on part number K0812.24212020.

Variation of this product

Part Number
K0812.24216025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
R1
(mm)
R2
(mm)
Weight
(kg)

90.22 €

1 4 Days 25100M16261870.71390.8666

Tech Support