Manufacturer part number: K1533.21240050
Brand: KIPP
Price: 3,356.85 €
Delivery time: 4 Days
Number of grid holes: 64
D=Reamed hole: 12 mm
D1=Thread: M12
D2=Internal diameter: 20 mm
D4=Fastening hole: M12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1533.21240050
Part Number
|
---|
K1533.21240050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of grid holes | D=Reamed hole (mm) | D1=Thread | D2=Internal diameter (mm) | D4=Fastening hole | H=Height (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | L7 (mm) | L8 (mm) | NB= No. across | NL=No. lengthwise | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,356.85 € | 1 | 4 Days | 64 | 12 | M12 | 20 | M12 | 500 | 400 | 250 | 320 | 300 | 200 | 200 | 150 | 55 | 125 | 7 | 1 | 152.0000 |
Loading...
Main material | GJL300 | Form | B | Version 1 | 4 sides |
---|---|---|---|---|---|
Version 2 | with grid holes | Item | Tombstone Fixture | D3=Fastening hole | M16 |
D5=Thread | M16 | H1(mm) | 50 | RoHS | true |
Configure
Basic Attributes
Type
Number of grid holes
D=Reamed hole(mm)
D1=Thread
D2=Internal diameter(mm)
D4=Fastening hole
H=Height(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
L6(mm)
L7(mm)
L8(mm)
NB= No. across
NL=No. lengthwise
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes