Clamping towers, grey cast iron, 6-sided, with grid holes (K1534) (K1534.21240050)

Clamping towers, grey cast iron, 6-sided, with grid holes (K1534) K1534.21240050

Product Details:

Manufacturer part number: K1534.21240050

Brand: KIPP

Price: 3,479.90

Delivery time: 4 Days


Technical Data:

Number of grid holes: 96

D=Reamed hole: 12 mm

D1=Thread: M12

D2=Internal diameter: 20 mm

D4=Fastening hole: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1534.21240050

Part Number
K1534.21240050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of grid holes D=Reamed hole
(mm)
D1=Thread D2=Internal diameter
(mm)
D4=Fastening hole H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

3,479.90 €

1 4 Days 9612M1220M125004002503203002002001505514471149.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form B Version 1 6 sides
Version 2 with grid holes Item Tombstone Fixture D3=Fastening hole M16
D5=Thread M16 H1(mm) 50 RoHS true

This page is Clamping towers, grey cast iron, 6-sided, with grid holes (K1534), part number K1534.21240050.
You can find the detail information about specifications and dimensions on part number K1534.21240050.

Variation of this product

Part Number
K1534.21240065
K1534.21250060
K1534.21250075
K1534.21263070
K1534.21263085
K1534.21280080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of grid holes D=Reamed hole
(mm)
D1=Thread D2=Internal diameter
(mm)
D4=Fastening hole H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
NB= No. across NL=No. lengthwise Weight
(kg)

4,214.75 €

1 4 Days 13212M1220M1265040025032030020020015055144101180.0000

5,881.10 €

1 4 Days 18012M1220M12600500300400200-25020075-92228.0000

6,910.35 €

1 4 Days 23412M1220M12750500300400200-25020075-122267.0000

7,645.20 €

1 4 Days 21612M1225M16700630350500400-315200100202112356.0000

10,047.55 €

1 4 Days 27012M1225M16850630350500400-315200100202142407.0000

12,375.15 €

1 4 Days 42012M1225M16800800500640600400400300135-134609.0000

Tech Support