Straps for fixture components (K1537) (K1537.14199)

Straps for fixture components (K1537) K1537.14199

Product Details:

Manufacturer part number: K1537.14199

Brand: KIPP

Price: 198.71

Delivery time: 4 Days


Technical Data:

B=Width: 48 mm

D=Bore diameter: 13.5 mm

G for socket head screw: M12

H=Height: 50 mm

L=Length: 199 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1537.14199

Part Number
K1537.14199
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D=Bore diameter
(mm)
G for socket head screw H=Height
(mm)
L=Length
(mm)
L3
(mm)
Slot width
(mm)
Weight
(kg)

198.71 €

1 4 Days 4813.5M1250199150142.9000

Loading...

  1. 1

Basic information

Main material Mild steel Steel code 1.7131 Surface finish body black oxidised, hardened and ground
Item Clamping Rail L1(mm) 63 L2(mm) 100
RoHS true

This page is Straps for fixture components (K1537), part number K1537.14199.
You can find the detail information about specifications and dimensions on part number K1537.14199.

Variation of this product

Part Number
K1537.14149
K1537.18149
K1537.18199
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D=Bore diameter
(mm)
G for socket head screw H=Height
(mm)
L=Length
(mm)
L3
(mm)
Slot width
(mm)
Weight
(kg)

185.37 €

1 4 Days 4813.5M1250149-142.1500

204.03 €

1 4 Days 5817.5M1660149-182.9500

225.38 €

1 4 Days 5817.5M1660199150184.0000

Tech Support