Workpiece supports (K1947) (K1947.75)

Workpiece supports (K1947) K1947.75

Product Details:

Manufacturer part number: K1947.75

Brand: KIPP

Price: 222.03

Delivery time: 4 Days


Technical Data:

B: 8.5 mm

D1: M8 mm

D2: 13 mm

F: 500 N

H=Height: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1947.75

Part Number
K1947.75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D1
(mm)
D2
(mm)
F
(N)
H=Height
(mm)
H1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M=Width
(mm)
M1
(mm)
M2
(mm)
R
(mm)
Weight
(kg)

222.03 €

1 4 Days 8.5M81350030106585753513-19.5311.5-0.3414

Loading...

  1. 1

Basic information

Main material Steel Item Compensating Clamp RoHS true

This page is Workpiece supports (K1947), part number K1947.75.
You can find the detail information about specifications and dimensions on part number K1947.75.

Variation of this product

Part Number
K1947.150
K1947.170
K1947.300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D1
(mm)
D2
(mm)
F
(N)
H=Height
(mm)
H1
(mm)
K
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M=Width
(mm)
M1
(mm)
M2
(mm)
R
(mm)
Weight
(kg)

297.83 €

1 4 Days 13M102025005025801651509020-24614151.1550

399.05 €

1 4 Days 17M16265000602011019017010025-341121.5-2.5400

420.90 €

1 4 Days 13M102025005025803153001003016024614152.0220

Tech Support