Clamping levers, Plastic with External thread and long collar, threaded pin Stainless Steel (K1701)

Clamping levers, Plastic with External thread and long collar, threaded pin Stainless Steel (K1701)
· Tool-free clamping and releasing of tube clamps

· Good chemical and corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1701.106101X16
K1701.106101X18
K1701.208141X16
K1701.208141X20
K1701.208141X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)

6.72 €

1 4 Days 13.230.57.9101M639.946.813.81020.236.84116160.0160

6.72 €

1 4 Days 13.230.57.9101M639.946.813.81020.236.84118160.0170

8.07 €

1 4 Days 18.53610.5132M865.274.819.11426.150.154.616200.0370

8.07 €

1 4 Days 18.53610.5132M865.274.819.11426.150.154.620200.0380

8.07 €

1 4 Days 18.53610.5132M865.274.819.11426.150.154.625200.0400

Loading...

  1. 1

Basic information

Main material high performance thermoplastic Main colour black grey RAL 7021 Component material stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
RoHS true PL Edelstahl true

Tech Support