Hex nuts stainless steel with seal washer in Hygienic DESIGN (07280) (07280-11-1105)

Hex nuts stainless steel with seal washer in Hygienic DESIGN (07280) 07280-11-1105

Product Details:

Manufacturer part number: 07280-11-1105

Brand: NORELEM

Price: 5.85

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Surface finish body: polished

D1: 12 mm

D2=Diameter: 13.25 mm

H: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07280-11-1105

Part Number
07280-11-1105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Surface finish body D1
(mm)
D2=Diameter
(mm)
H
(mm)
K
(mm)
L1
(mm)
R
(mm)
SW=key width
(mm)
T=thread depth
(mm)

5.85 €

1 4 Days 5polished1213.25213.17.4386

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4404

This page is Hex nuts stainless steel with seal washer in Hygienic DESIGN (07280), part number 07280-11-1105.
You can find the detail information about specifications and dimensions on part number 07280-11-1105.

Variation of this product

Part Number
07280-11-1104
07280-11-1106
07280-11-1108
07280-11-1110
07280-11-1112
07280-11-1116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Surface finish body D1
(mm)
D2=Diameter
(mm)
H
(mm)
K
(mm)
L1
(mm)
R
(mm)
SW=key width
(mm)
T=thread depth
(mm)

5.19 €

1 4 Days 4polished1011.25211.15.9374.8

6.15 €

1 4 Days 6polished1415.742.515.19.13107.2

8.51 €

1 4 Days 8polished1819.742.518.111.73139.6

10.14 €

1 4 Days 10polished2223.742.522.11541612

19.03 €

1 4 Days 12polished2628.25325.116.151814.4

29.48 €

1 4 Days 16polished3537.25332.121.862419.2

Tech Support