Cap nut compact in Hygienic DESIGN (07280) (07280-04-03)

Cap nut compact in Hygienic DESIGN (07280) 07280-04-03

Product Details:

Manufacturer part number: 07280-04-03

Brand: NORELEM

Price: 2.76

Delivery time: 4 Days


Technical Data:

D=thread (M): 3

D1: 6.8 mm

B: 0.25 mm

C: 0.5 mm

H: 4.95 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07280-04-03

Part Number
07280-04-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) D1
(mm)
B
(mm)
C
(mm)
H
(mm)
R1
(mm)
SW=key width
(mm)
T
(mm)
W
(mm)

2.76 €

1 4 Days 36.80.250.54.958.85.5320

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4404 Surface finish body polished
Main colour polished

This page is Cap nut compact in Hygienic DESIGN (07280), part number 07280-04-03.
You can find the detail information about specifications and dimensions on part number 07280-04-03.

Variation of this product

Part Number
07280-04-04
07280-04-05
07280-04-06
07280-04-08
07280-04-10
07280-04-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) D1
(mm)
B
(mm)
C
(mm)
H
(mm)
R1
(mm)
SW=key width
(mm)
T
(mm)
W
(mm)

2.79 €

1 4 Days 490.30.86.5107430

2.93 €

1 4 Days 5100.517168430

3.55 €

1 4 Days 6120.8191610630

3.73 €

1 4 Days 8160.81.6122013830

4.46 €

1 4 Days 1020121432161030

8.61 €

1 4 Days 122412.51635191130

Tech Support