Swivel feet plates plastic, Form A (27800) (27800-1060)

Swivel feet plates plastic, Form A (27800) 27800-1060

Product Details:

Manufacturer part number: 27800-1060

Brand: NORELEM

Price: 2.82

Delivery time: 4 Days


Technical Data:

D=plate diameter: 60 mm

Load rating max.: 9 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27800-1060

Part Number
27800-1060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)

2.82 €

1 4 Days 609

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form A
H=Height(mm) 18

This page is Swivel feet plates plastic, Form A (27800), part number 27800-1060.
You can find the detail information about specifications and dimensions on part number 27800-1060.

Variation of this product

Part Number
27800-1030
27800-1040
27800-1045
27800-1050
27800-1080
27800-1100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)

1.88 €

1 4 Days 305

2.17 €

1 4 Days 409

2.39 €

1 4 Days 459

2.51 €

1 4 Days 509

3.13 €

1 4 Days 809

6.15 €

1 4 Days 1009

Tech Support