Clamping levers, Zinc with Internal thread, Steel parts trivalent blue passivated, matt textured (K1659) (K1659.003185)

Clamping levers, Zinc with Internal thread, Steel parts trivalent blue passivated, matt textured (K1659) K1659.003185

Product Details:

Manufacturer part number: K1659.003185

Brand: KIPP

Price: 4.99

Delivery time: 4 Days


Technical Data:

D1: 13

H: 24.5

B: 7

D: 10

Main colour: signal green RAL 6032


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1659.003185

Part Number
K1659.003185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)

4.99 €

1 4 Days 1324.5710signal green RAL 60320M3303714414.530339160.0309

Loading...

  1. 1

Basic information

Main material zinc Surface finish body textured matt Component material steel
Surface finish component blue-passivated Item Clamping Lever Thread type internal thread
RoHS true PL Edelstahl false

This page is Clamping levers, Zinc with Internal thread, Steel parts trivalent blue passivated, matt textured (K1659), part number K1659.003185.
You can find the detail information about specifications and dimensions on part number K1659.003185.

Variation of this product

Part Number
K1659.003182
K1659.003183
K1659.003184
K1659.003186
K1659.003187
K1659.003188
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)

4.99 €

1 4 Days 1324.5710orange RAL 20040M3303714414.530339160.0309

4.99 €

1 4 Days 1324.5710colza yellow RAL 10210M3303714414.530339160.0309

4.99 €

1 4 Days 1324.5710traffic red RAL 30200M3303714414.530339160.0309

4.99 €

1 4 Days 1324.5710traffic blue RAL 50170M3303714414.530339160.0309

4.99 €

1 4 Days 1324.5710light grey RAL 70350M3303714414.530339160.0309

4.99 €

1 4 Days 1324.5710window grey RAL 70400M3303714414.530339160.0309

Tech Support