Manufacturer part number: K1659.0036X10
Brand: KIPP
Price: 6.93 €
Delivery time: 4 Days
L=thread length: 10 mm
Weight: 0.0300 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1659.0036X10
D1 | 13 | H | 24.5 | B | 7 |
---|---|---|---|---|---|
D | 10 | Main material | zinc | Surface finish body | high-gloss chromed |
Main colour | silver | Component material | steel | Surface finish component | blue-passivated |
Size | 0 | X=thread | M3 | A=Handle length(mm) | 30 |
A1=Handle length(mm) | 37 | D2(mm) | 14 | H1(mm) | 4 |
H2(mm) | 14.5 | H3=handle height(mm) | 30 | H4(mm) | 33 |
No. of teeth | 16 | Item | Clamping Lever | Thread type | external thread |
RoHS | true | PL Edelstahl | false |
This page is Clamping levers, Zinc with External thread, Steel parts trivalent blue passivated, high-gloss chromed (K1659), part number K1659.0036X10.
You can find the detail information about specifications and dimensions on part number K1659.0036X10.
Part Number |
---|
K1659.0036X15 |
K1659.0036X20 |
K1659.0036X6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=thread length (mm) | Weight (kg) |
---|---|---|---|---|---|---|
6.93 € | 1 | 4 Days | 15 | 0.0320 | ||
6.93 € | 1 | 4 Days | 20 | 0.0330 | ||
6.93 € | 1 | 4 Days | 6 | 0.0280 |