Levelling feet plates ECO Form B (27830) (27830-20303)

Levelling feet plates ECO Form B (27830) 27830-20303

Product Details:

Manufacturer part number: 27830-20303

Brand: NORELEM

Price: 1.92

Delivery time: 4 Days


Technical Data:

Main material: Thermoplastic

D=plate diameter: 30 mm

H=Height: 13.5 mm

Load rating max.: 15 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27830-20303

Part Number
27830-20303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

1.92 €

1 4 Days Thermoplastic3013.515

Loading...

  1. 1

Basic information

Form B

This page is Levelling feet plates ECO Form B (27830), part number 27830-20303.
You can find the detail information about specifications and dimensions on part number 27830-20303.

Variation of this product

Part Number
27830-20301
27830-20302
27830-20401
27830-20402
27830-20403
27830-20501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

5.04 €

1 4 Days Zinc3013.516

10.83 €

1 4 Days Stainless steel3013.522

5.58 €

1 4 Days Zinc4014.518

14.28 €

1 4 Days Stainless steel4014.524

2.01 €

1 4 Days Thermoplastic4014.515

5.92 €

1 4 Days Zinc5017.520

Tech Support