Levelling feet plates ECO, Form A (27830) (27830-10501)

Levelling feet plates ECO, Form A (27830) 27830-10501

Product Details:

Manufacturer part number: 27830-10501

Brand: NORELEM

Price: 5.31

Delivery time: 4 Days


Technical Data:

Main material: Zinc

D=plate diameter: 50 mm

H=Height: 14.5 mm

Load rating max.: 20 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27830-10501

Part Number
27830-10501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

5.31 €

1 4 Days Zinc5014.520

Loading...

  1. 1

Basic information

Form A

This page is Levelling feet plates ECO, Form A (27830), part number 27830-10501.
You can find the detail information about specifications and dimensions on part number 27830-10501.

Variation of this product

Part Number
27830-10303
27830-10401
27830-10402
27830-10403
27830-10502
27830-10503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

1.23 €

1 4 Days Thermoplastic3011.515

5.00 €

1 4 Days Zinc401218

13.36 €

1 4 Days Stainless steel401224

1.27 €

1 4 Days Thermoplastic401215

16.73 €

1 4 Days Stainless steel5014.526

1.34 €

1 4 Days Thermoplastic5014.515

Tech Support