Levelling feet plates Form D (27817) (27817-41002)

Levelling feet plates Form D (27817) 27817-41002

Product Details:

Manufacturer part number: 27817-41002

Brand: NORELEM

Price: 71.44

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

A: 74 mm

D=plate diameter: 100 mm

Load rating max.: 45 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27817-41002

Part Number
27817-41002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
D=plate diameter
(mm)
Load rating max.
(kN)

71.44 €

1 4 Days Stainless steel7410045

Loading...

  1. 1

Basic information

Form D H=Height(mm) 20

This page is Levelling feet plates Form D (27817), part number 27817-41002.
You can find the detail information about specifications and dimensions on part number 27817-41002.

Variation of this product

Part Number
27817-40801
27817-40802
27817-41001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material A
(mm)
D=plate diameter
(mm)
Load rating max.
(kN)

22.05 €

1 4 Days Zinc558035

47.39 €

1 4 Days Stainless steel558045

28.35 €

1 4 Days Zinc7410035

Tech Support