Levelling feet plates plastic, heavy-duty version, Form C (27816) (27816-31251)

Levelling feet plates plastic, heavy-duty version, Form C (27816) 27816-31251

Product Details:

Manufacturer part number: 27816-31251

Brand: NORELEM

Price: 16.30

Delivery time: 4 Days


Technical Data:

A: 96 mm

D=plate diameter: 125 mm

H=Height: 44 mm

Load rating max.: 18 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27816-31251

Part Number
27816-31251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

16.30 €

1 4 Days 961254418

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form C

This page is Levelling feet plates plastic, heavy-duty version, Form C (27816), part number 27816-31251.
You can find the detail information about specifications and dimensions on part number 27816-31251.

Variation of this product

Part Number
27816-31751
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

33.35 €

1 4 Days 1351754525

Tech Support